Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a 6.3 inch diameter with a 1.97 inch wide polyurethane casted tread, providing excellent durability and traction across diverse operating environments. The aluminum body is paired with a precision ball bearing for smooth, reliable rotation, while the hub length measures 2.36 inches with a 0.79 inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 2,425.08 pounds, with dynamic load capacities of 970.03 pounds at 3.73 miles per hour and 1,212.54 pounds at 2.49 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in fire protection and airport operations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 160x50-Ø20 HL60 soft cv
EAN
4031582329544
S4 Material Number
199835312
Core attributes
Type
Wheel
Load capacity at 4 km/h
1212.54 lb
Load capacity at 6 km/h
970.03 lb
Load capacity Static
2425.08 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
2.64 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminum
Tread material
Polyurethane, casted
Axle hole diameter
0.79 in
Hub length
2.36 in
Tread width
1.97 in
Diameter
6.3 in
Body width
1.97 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Traffic gray A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort