Skip to main content Skip to search Skip to main navigation

CAD files

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 6.3 inch diameter with a 1.97 inch wide tread and a 2.36 inch hub length designed to accommodate a 0.98 inch axle hole diameter. The wheel is constructed from aluminum and equipped with a precision ball bearing for smooth, reliable operation. The tread is manufactured from an elastic tire, non-marking, vulcanized material that provides excellent grip while protecting floor surfaces from marking or staining. This caster wheel is rated for a static load capacity of 1543.23 pounds, while its dynamic load capacity varies based on operational speed, supporting 617.29 pounds at 3.73 miles per hour or 771.62 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in warehousing, manufacturing, and material handling environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IFP 160x50-Ø25
EAN
4031582319828
S4 Material Number
199830803
Core attributes
Type
Wheel
Load capacity at 4 km/h
771.62 lb
Load capacity at 6 km/h
617.29 lb
Load capacity Static
1543.23 lb
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.59 lb
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminum
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
0.98 in
Hub length
2.36 in
Tread width
1.97 in
Diameter
6.3 in
Body width
1.97 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Gray / non- marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties