Swivel caster with total lock 5.91 in
Agila
detail.eanLabel
4031582326550
Product number:
2477PJO150R07-Ø19-21,5
- Non-hazardous materials
- Tested quality
- Variable fitting options
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning an...
Details
Custom or high volume? Request a quote now.
Data sheets
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The fitting features a synthetic expander with round configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on a plain bearing system. The wheel diameter measures 5.91 inches, providing excellent rolling characteristics. Overall height dimensions are 7.4 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb, making it suitable for medium-duty applications requiring reliable performance and secure locking capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Handle Set
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings