Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a durable aluminum body with a polyurethane, casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 5.91 inches and incorporates a hub length of 2.36 inches with a 0.98-inch axle hole diameter for secure mounting. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional performance with a static load capacity of 2,866 pounds. The dynamic load capacity varies based on operational speed, supporting 1,146.4 pounds at 3.7 miles per hour and 1,433 pounds at 2.5 miles per hour, making it suitable for both high-speed and heavy-load caster applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ITP 150x50-Ø25 HL60
EAN
4031582319903
S4 Materialnummer
199804811
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1433 lb
Tragfähigkeit bei 6 km/h
1146.4 lb
Statische Tragfähigkeit
2866.01 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
2.53 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.98 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
5.91 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort