Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a 5.51 inch diameter with a 2.36 inch wide tread constructed from polyurethane, casted for optimal durability and performance. The wheel assembly incorporates a casting body design with a hub length of 2.56 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a sealed precision ball bearing, this wheel delivers reliable operation in high-speed environments. The Novatech wheel supports a static load capacity of 3086.47 pounds and a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in aerospace and fire protection industries.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTX140x60-Ø12 HL65-A
EAN
4031582332070
Core attributes
Type
Wheel
Load capacity at 3 km/h
1543.23 lb
Load capacity Static
3086.47 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
6.59 lb
Product name
Novatech
Electric conductive
Stainless
Wheel
Bearing type
6006 2RS
Hardness of tread (A)
92 Shore A
Body material
Casting
Tread material
Polyurethane, casted
Axle hole diameter
0.47 in
Hub length
2.56 in
Tread width
2.36 in
Diameter
5.51 in
Sealing type
A
Suitable for
bt_linde
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Protective seal
Wheels with sealed bearings to protect against spray water and dirt