Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a cast body construction with a polyurethane, casted tread measuring 2.36 inches in width. The wheel has an overall diameter of 5.51 inches with a hub length of 2.68 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers exceptional load-carrying capabilities with a static load capacity of 3086.47 pounds. The dynamic load capacity varies based on operational speed, supporting 1543.23 pounds at 3.73 miles per hour and 1851.88 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP 140x60-Ø20 HL68 cv R190
EAN
4031582329421
S4 Material Number
199832769
Core attributes
Type
Wheel
Load capacity at 4 km/h
1851.88 lb
Load capacity at 6 km/h
1543.23 lb
Load capacity Static
3086.47 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
6.09 lb
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6304
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Casting
Tread material
Polyurethane, casted
Axle hole diameter
0.79 in
Hub length
2.68 in
Tread width
2.36 in
Diameter
5.51 in
Body width
2.36 in
Suitable for
bt
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort