Skip to main content Skip to search Skip to main navigation
The Elastech wheel is engineered for use in caster applications and features a diameter of 4.92 inches with a tread width of 1.57 inches. The wheel is constructed with a polyamide body that is electric conductive, ensuring reliable performance in demanding environments. The tread is composed of an elastic tire that is non-marking, antistatic, and vulcanized, providing superior durability and safety characteristics. The wheel is equipped with a precision ball bearing for smooth rotation and minimal friction. With a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at 2.48 miles per hour, this wheel is suitable for a wide range of industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
XLP125x40-Ø8,3 HL45 ESD
S4 Material Number
190010808
Core attributes
Type
Wheel
Load capacity at 4 km/h
352.74 lb
Load capacity Static
705.48 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.43 lb
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide, electric conductive
Tread material
Elastic tire, non-marking, antistatic, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge