Skip to main content Skip to search Skip to main navigation
The Duratech silent wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polyamide body with a tread width of 1.57 inches that is identical with the wheel body material. The wheel measures 4.92 inches in diameter with a hub length of 1.77 inches and an axle hole diameter of 0.33 inches, making it suitable for standard caster assemblies. Equipped with a precision ball bearing that is damped for smooth, quiet operation, this wheel delivers exceptional performance and durability. The load capacity specifications indicate a static load rating of 1322.77 pounds and a dynamic load capacity of 661.39 pounds at a speed of 2.49 miles per hour, providing reliable performance across various material handling and mobility applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOT 125x40-Ø8,4 HL45
EAN
4031582338058
S4 Material Number
199033628
Core attributes
Type
Wheel
Load capacity at 4 km/h
661.39 lb
Load capacity Static
1322.77 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-22 °F
Overall weight
0.84 lb
Product name
Duratech silent
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0.33 in
Hub length
1.77 in
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Bearing
Precision ball bearing, damped
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear