Skip to main content Skip to search Skip to main navigation
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This polyamide wheel features a diameter of 4.92 inches with a tread width of 1.57 inches, identical in material composition to the wheel body. The hub length measures 1.77 inches with an axle hole diameter of 0.33 inches, accommodating a precision ball bearing constructed from stainless steel for enhanced durability and corrosion resistance. The wheel delivers a static load capacity of 1322.77 pounds and a dynamic load capacity of 661.39 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOC 125x40-Ø8,3 HL45 T/G-9011
S4 Material Number
199035959
Core attributes
CO2 emission (scope 3)
3.12
Type
Wheel
Load capacity at 4 km/h
661.39 lb
Load capacity Static
1322.77 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
0.77 lb
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0.33 in
Hub length
1.77 in
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort