Skip to main content Skip to search Skip to main navigation
The Elastech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with a roller bearing for smooth operation. This wheel measures 4.92 inches in diameter with a tread width of 1.57 inches and incorporates an elastic tire, non-marking, vulcanized construction that ensures superior grip and floor protection. The hub extends 1.75 inches in length, while the axle features a 0.47-inch hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 1102.31 pounds, supporting heavy-duty applications, and maintains a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile caster installations requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFR 125x40-Ø12 HL44,4 tyre-5015
EAN
4031582323405
S4 Material Number
199030734
Core attributes
Type
Wheel
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1102.31 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.33 lb
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
0.47 in
Hub length
1.75 in
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
Without threadguard
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties