Skip to main content Skip to search Skip to main navigation
The Elastech wheel is a precision caster component engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.57 inch wide elastic tire in black vulcanized material mounted on a polyamide body, supported by a roller bearing for smooth operation. The hub measures 2.28 inches in length with a 0.59 inch axle hole diameter for secure mounting. The wheel delivers a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at 2.49 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
UER125x40-Ø15
EAN
4031582337952
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
551.16 lb
Statische Tragfähigkeit
1102.31 lb
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.95 lb
Produktname
Elastech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Material des Radkörpers
Polyamide
Material der Lauffläche
Elastic tire, black, vulcanized
Achsloch Durchmesser
0.59 in
Nabenlänge
2.28 in
Breite der Lauffläche
1.57 in
Durchmesser
4.92 in
Fadenschutz
Without threadguard
Lager
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards