Skip to main content Skip to search Skip to main navigation

CAD files

The Maxtech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 4.92 inch diameter with a 1.5 inch tread width and a hub length of 1.73 inches. The wheel is constructed with a polyamide body and utilizes a roller bearing for smooth, reliable operation, while the tread is composed of injected polyurethane for superior durability and performance. The axle accommodates a 0.47 inch hole diameter for secure mounting to standard caster hardware. This wheel is rated for a static load capacity of 1322.77 pounds and a dynamic load capacity of 661.39 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial equipment applications where consistent performance and load-bearing capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAR 125x38-Ø12 HL44 natural/3004
EAN
4031582323177
S4 Material Number
199034120
Core attributes
Type
Wheel
Load capacity at 4 km/h
661.39 lb
Load capacity Static
1322.77 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
0.7 lb
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0.47 in
Hub length
1.73 in
Tread width
1.5 in
Diameter
4.92 in
Body width
1.5 in
Threadguards
Without threadguard
Bearing
Roller bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements