Wheel 4.92 in
Maxtech
Order number:
199034205
detail.eanLabel
4031582322965
Product number:
UAP 125x40-Ø20 HL60 natural/3004
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Maxtech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polyamide body with ...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
The Maxtech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 1.57 inches in width. The wheel has an overall diameter of 4.92 inches with a hub length of 2.36 inches and an axle hole diameter of 0.79 inches, designed for seamless integration into standard caster assemblies. Equipped with a precision ball bearing for smooth rotation and reliable performance, this wheel delivers a static load capacity of 1322.77 pounds. The dynamic load capacity is rated at 661.39 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, providing flexibility for various speed and load requirements in material handling and mobility equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort