Skip to main content Skip to search Skip to main navigation
The Puretech wheel is a polypropylene caster wheel designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a solid rubber black tread with a width of 1.46 inches and an overall diameter of 4.92 inches, providing reliable rolling performance across various surfaces. The wheel is equipped with a roller bearing for smooth operation and incorporates a hub length of 2.28 inches with an axle hole diameter of 0.59 inches for secure mounting. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load rating of 220.46 pounds at speeds up to 2.49 miles per hour, making this wheel suitable for applications requiring robust performance and dependable load support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVR125x37-Ø15
EAN
4031582321289
Core attributes
Type
Wheel
Load capacity at 4 km/h
220.46 lb
Load capacity Static
440.92 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.08 lb
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
0.59 in
Hub length
2.28 in
Tread width
1.46 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards