Skip to main content Skip to search Skip to main navigation

CAD files

The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 4.92 inches with a tread width of 1.57 inches. The wheel incorporates a plain bearing system with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, ensuring reliable performance in demanding environments. This wheel delivers a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at a speed of approximately 1.86 miles per hour, making it suitable for heavy-duty material handling and retail display applications where durability and load-bearing capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POO125x40-Ø12 white
EAN
4031582410365
Core attributes
Type
Wheel
Load capacity at 3 km/h
440.92 lb
Load capacity Static
881.85 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.39 lb
Product name
Basetech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0.47 in
Hub length
1.75 in
Tread width
1.57 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear