Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 4.92 inch diameter with a 1.97 inch wide tread constructed from casted polyurethane for optimal durability and floor protection. The wheel is mounted on an aluminum body with a precision ball bearing, ensuring smooth rotation and extended service life, while the hub measures 2.36 inches in length and accommodates a 0.98 inch axle hole diameter for secure installation. This wheel delivers exceptional load capacity with a static rating of 2204.62 pounds, and dynamic load ratings of 881.85 pounds at 3.73 miles per hour and 1102.31 pounds at 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial equipment requiring reliable performance under sustained loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 125x50-Ø25 HL60 cv
EAN
4031582330489
S4 Material Number
199839128
Core attributes
Type
Wheel
Load capacity at 4 km/h
1102.31 lb
Load capacity at 6 km/h
881.85 lb
Load capacity Static
2204.62 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
1.67 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Axle hole diameter
0.98 in
Hub length
2.36 in
Tread width
1.97 in
Diameter
4.92 in
Body width
1.97 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort