Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 4.92 inch diameter with a 1.97 inch wide tread constructed from polyurethane, casted material. The wheel is mounted on an aluminum body with a precision ball bearing and includes a hub length of 2.36 inches and an axle hole diameter of 0.79 inches. This wheel delivers exceptional load capacity with a static rating of 1763.7 pounds, while the dynamic load capacity reaches 705.48 pounds at 3.7 miles per hour or 881.85 pounds at 2.5 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and durability in heavy-duty environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ITP 125x50-Ø20 soft cv
EAN
4031582329483
S4 Materialnummer
199831428
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
881.85 lb
Tragfähigkeit bei 6 km/h
705.48 lb
Statische Tragfähigkeit
1763.7 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.96 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.79 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
4.92 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Traffic gray A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort