Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 4.92 inch diameter with a 1.18 inch wide tread constructed from polyurethane, casted material. The wheel is mounted on an aluminum body with a precision ball bearing and includes a hub length of 1.77 inches and an axle hole diameter of 0.59 inches. This wheel delivers exceptional load capacity with a static rating of 1851.88 pounds, while dynamic load capacity reaches 738.55 pounds at 3.73 miles per hour or 925.94 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and durability in heavy-duty environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 125x30-Ø15 HL45
EAN
4031582319873
S4 Material Number
199829478
Core attributes
Type
Wheel
Load capacity at 4 km/h
925.94 lb
Load capacity at 6 km/h
738.55 lb
Load capacity Static
1851.88 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
1.06 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Axle hole diameter
0.59 in
Hub length
1.77 in
Tread width
1.18 in
Diameter
4.92 in
Body width
1.18 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort