Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a 4.92 inch diameter design with a 1.97 inch wide tread constructed from polyurethane, casted material that delivers superior wear resistance and durability. The wheel assembly incorporates an aluminum body for lightweight strength, complemented by a hub length of 2.13 inches and a bore with keyway bearing configuration that accommodates a 0.98 inch axle hole diameter. This caster wheel is rated for a static load capacity of 2204.62 pounds, while dynamic load ratings vary based on operational speed: 881.85 pounds at 3.73 miles per hour and 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications across diverse material handling and mobility equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ITB 125x50-Ø25 HL54
EAN
4031582397895
S4 Materialnummer
199861398
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1102.31 lb
Tragfähigkeit bei 6 km/h
881.85 lb
Statische Tragfähigkeit
2204.62 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.7 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.98 in
Nabenlänge
2.13 in
Breite der Lauffläche
1.97 in
Durchmesser
4.92 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Bore with keyway
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements