Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech silent wheel is a precision caster component engineered for demanding industrial applications, featuring a robust body constructed from damping hybrid material that effectively reduces vibration and noise during operation. This wheel measures 4.92 inches in diameter with a tread width of 1.42 inches composed of durable polyamide, ensuring excellent wear resistance and smooth rolling performance. The hub length extends 1.73 inches, while the axle accommodates a hole diameter of 0.47 inches for secure mounting compatibility. Equipped with a reliable roller bearing system, this wheel delivers exceptional performance characteristics with a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 2.48 miles per hour, making it suitable for heavy-duty caster applications requiring both stability and maneuverability in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
HUR 125x36-Ø12 HL44
EAN
4031582319644
S4 Material Number
199030828
Core attributes
Type
Wheel
Load capacity at 4 km/h
440.92 lb
Load capacity Static
881.85 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.33 lb
Product name
Duratech silent
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Damping, hybrid material
Tread material
Polyamide
Axle hole diameter
0.47 in
Hub length
1.73 in
Tread width
1.42 in
Diameter
4.92 in
Body width
1.42 in
Threadguards
Without threadguard
Bearing
Roller bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards