Skip to main content Skip to search Skip to main navigation

CAD files

The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread and stainless roller bearing for reliable performance. This wheel measures 3.94 inches in diameter with a tread width of 1.26 inches, while the hub extends 1.73 inches in length and accommodates an axle hole diameter of 0.47 inches. The wheel is rated for a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 2.5 miles per hour, making it suitable for heavy-duty caster applications requiring durable, smooth-rolling performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAD 100x32-Ø12 HL44 natural/3004
EAN
4031582322750
S4 Material Number
199034134
Core attributes
Type
Wheel
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
0.5 lb
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0.47 in
Hub length
1.73 in
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Bearing
Roller bearing, stainless
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements