Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech Wheel is a heavy-duty caster wheel engineered for demanding industrial applications, featuring a polyamide heavy body construction with a tread width of 1.97 inches that is identical with the wheel body material. The wheel has an overall diameter of 3.94 inches with a hub length of 2.36 inches and an axle hole diameter of 0.79 inches, accommodating standard mounting configurations. Equipped with a plain bearing for smooth rotation, this wheel delivers exceptional load-bearing performance with a static load capacity of 2645.54 pounds. The dynamic load capacity varies based on operational speed, supporting 1322.77 pounds at 3.73 miles per hour or 1587.33 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load caster applications across diverse industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOO 100x50-Ø20 HL60
EAN
4031582322491
S4 Material Number
199804809
Core attributes
Type
Wheel
Load capacity at 4 km/h
1587.33 lb
Load capacity at 6 km/h
1322.77 lb
Load capacity Static
2645.54 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.84 lb
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
0.79 in
Hub length
2.36 in
Tread width
1.97 in
Diameter
3.94 in
Body width
1.97 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear