Skip to main content Skip to search Skip to main navigation

CAD files

The Basetech wheel is designed for caster applications including roll cages, store fixtures and display systems. This polypropylene wheel features a diameter of 3.94 inches with a tread width of 1.42 inches that is identical with the wheel body material. The hub length measures 1.75 inches and accommodates an axle hole diameter of 0.47 inches with plain bearing construction. Load capacity specifications include a static rating of 705.48 lb and a dynamic rating of 352.74 lb at speeds up to 2.49 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
POO100x36-Ø12
EAN
4031582418989
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
352.74 lb
Statische Tragfähigkeit
705.48 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.23 lb
Produktname
Basetech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (D)
65 Shore D
Material des Radkörpers
Polypropylene
Material der Lauffläche
Identical with wheel body
Achsloch Durchmesser
0.47 in
Nabenlänge
1.75 in
Breite der Lauffläche
1.42 in
Durchmesser
3.94 in
Fadenschutz
Without threadguard
Lager
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear