Skip to main content Skip to search Skip to main navigation
The Supratech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a thermoplastic rubber tread measuring 1.38 inches in width. The wheel has an overall diameter of 3.94 inches with a hub length of 1.77 inches and an axle hole diameter of 0.33 inches, accommodating standard mounting configurations. Equipped with a precision ball bearing for smooth rotation and minimal friction, this wheel delivers exceptional performance and durability. The load capacity specifications are rated at 551.16 pounds static load and 275.58 pounds dynamic load at speeds up to 2.5 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where reliable performance and load stability are critical requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJP 100x35-Ø8,3 HL45 65A 9011/5015
EAN
4031582410549
S4 Material Number
199063522
Core attributes
Type
Wheel
Load capacity at 4 km/h
275.58 lb
Load capacity Static
551.16 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.53 lb
Product name
Supratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
65 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0.33 in
Hub length
1.77 in
Tread width
1.38 in
Diameter
3.94 in
Body width
1.38 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties