Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech heat wheel is a precision caster component engineered for demanding industrial applications, featuring an aluminum body construction with a dry bearing bush for reliable performance. This wheel measures 3.94 inches in diameter with a tread width of 1.38 inches, while the hub extends 1.77 inches in length and accommodates an axle hole diameter of 0.33 inches. The tread material is identical with the wheel body, ensuring consistent wear characteristics and durability throughout the component's service life. The wheel is rated for a static load capacity of 551.16 pounds, providing substantial support for stationary applications, and a dynamic load capacity of 275.58 pounds when operating at speeds up to 2.49 miles per hour, making it suitable for both mobile and fixed caster installations in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IOG 100x35-Ø8,4 clip
EAN
4031582347234
S4 Material Number
199034267
Core attributes
Type
Wheel
Load capacity at 4 km/h
275.58 lb
Load capacity Static
551.16 lb
Temperature range (Maximum)
536 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.75 lb
Product name
Duratech heat
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
95 Shore D
Body material
Aluminum
Tread material
Identical with wheel body
Axle hole diameter
0.33 in
Hub length
1.77 in
Tread width
1.38 in
Diameter
3.94 in
Body width
1.38 in
Threadguards
Without threadguard
Bearing
Dry bearing bush
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear