Skip to main content Skip to search Skip to main navigation
The Elastech heat wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a tread width of 1.38 inches and a hub length of 1.77 inches, designed to accommodate an axle hole diameter of 0.33 inches. The wheel is constructed with an aluminum body and equipped with a precision ball bearing in stainless steel, ensuring durability and reliable performance in high-temperature environments. The tread material is damping and heat resistant, providing excellent shock absorption and thermal stability during operation. This wheel is rated for a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring both load-bearing capability and heat resistance in industrial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IDC 100x35-Ø8,3 HL45 tread-1023 INOX
EAN
4031582348620
S4 Material Number
199034364
Core attributes
Type
Wheel
Load capacity at 4 km/h
176.37 lb
Load capacity Static
352.74 lb
Temperature range (Maximum)
482 °F
Temperature range (Minimum)
-22 °F
Overall weight
1.25 lb
Product name
Elastech heat
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminum
Tread material
Damping, heat resistant
Axle hole diameter
0.33 in
Hub length
1.77 in
Tread width
1.38 in
Diameter
3.94 in
Body width
1.38 in
Threadguards
Without threadguard
Bearing
Precision ball bearing, stainless
Wheel color
Metallic
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments