Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech silent wheel is a precision caster component engineered for demanding industrial applications, featuring a robust design with a 3.94 inch diameter and a tread width of 1.42 inches. The wheel incorporates a polyamide tread material bonded to a damping, hybrid material body, which effectively reduces noise and vibration during operation. The hub extends 1.73 inches in length and accommodates an axle hole diameter of 0.47 inches for secure mounting. The wheel is equipped with a roller bearing for smooth, reliable rotation. Load capacity specifications indicate a static load rating of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.5 miles per hour, making this wheel suitable for heavy-duty caster applications requiring both stability and quiet operation in noise-sensitive environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
HUR100x36-Ø12 white
EAN
4031582400687
Core attributes
Type
Wheel
Load capacity at 4 km/h
352.74 lb
Load capacity Static
705.48 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.88 lb
Product name
Duratech silent
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Damping, hybrid material
Tread material
Polyamide
Axle hole diameter
0.47 in
Hub length
1.73 in
Tread width
1.42 in
Diameter
3.94 in
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards