Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 0.98 inches in width. The wheel has an overall diameter of 3.94 inches with a hub length of 0.55 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing (RS/2RS) for smooth rotation and extended service life, this wheel delivers exceptional load-carrying capability with a static load capacity of 925.94 pounds. The dynamic load capacity reaches 374.79 pounds at 3.73 miles per hour or 462.97 pounds at 2.49 miles per hour, depending on operational speed requirements and application demands.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETY 100x25-Ø20 HL14
EAN
4031582318852
S4 Material Number
199830222
Core attributes
Type
Wheel
Load capacity at 4 km/h
462.97 lb
Load capacity at 6 km/h
374.79 lb
Load capacity Static
925.94 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
1.06 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
0.79 in
Hub length
0.55 in
Tread width
0.98 in
Diameter
3.94 in
Body width
0.98 in
Threadguards
With threadguard
Bearing
Precision ball bearing (RS/2RS)
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort