Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 0.79 inches in width. The wheel has an overall diameter of 3.94 inches with a hub length of 0.55 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing in RS/2RS configuration, this wheel delivers reliable performance and smooth rotation. The load capacity specifications indicate a static load rating of 793.66 pounds, while dynamic load ratings reach 308.65 pounds at 3.73 miles per hour and 396.83 pounds at 2.49 miles per hour, making this wheel suitable for both light and medium-duty caster applications requiring dependable load support and operational stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ETY 100x20-Ø20 HL14
EAN
4031582318845
S4 Materialnummer
199830221
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
396.83 lb
Tragfähigkeit bei 6 km/h
308.65 lb
Statische Tragfähigkeit
793.66 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.88 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Steel, iron
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.79 in
Nabenlänge
0.55 in
Breite der Lauffläche
0.79 in
Durchmesser
3.94 in
Breite des Radkörpers
0.79 in
Lager
Precision ball bearing (RS/2RS)
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort