Swivel caster with wheel brake 2.95 in
Stylea
Order number:
990074620
detail.eanLabel
4031582311259
Product number:
5925UOI075L51-10D20 ~9006/~9006/~9006
- Non-hazardous materials
- Tested quality
- Colour matching
The Stylea is a swivel caster with wheel brake designed for versatile mobility applications including bedside tables, furniture,...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
The Stylea is a swivel caster with wheel brake designed for versatile mobility applications including bedside tables, furniture, media furniture, and office furniture. The caster features a blind hole for B10 fitting, enabling secure and straightforward installation into compatible equipment. The housing is constructed from polyamide material and incorporates a stem that swivels, allowing for multidirectional movement and enhanced maneuverability. The wheel assembly measures 2.95 inches in diameter and is manufactured from polyamide, with the tread material being identical to the wheel body for consistent wear characteristics and performance. The bearing system utilizes a plain bearing with spacer tube configuration, which provides reliable rotational support and smooth operation. The overall height of the caster is 3.03 inches, making it suitable for applications requiring compact vertical profiles. The load capacity specifications indicate a static load rating of 220.46 pounds, while the dynamic load capacity is rated at 110.23 pounds when operating at speeds up to 1.86 miles per hour. These specifications make the Stylea caster an ideal solution for furniture and equipment requiring dependable mobility with controlled braking capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean