Skip to main content Skip to search Skip to main navigation
The Stylea is a swivel caster with wheel brake designed for versatile mobility applications across bedside tables, furniture, media furniture, and office furniture. The caster features a square plate fitting that provides secure and stable mounting to various furniture bases and frames. The housing is constructed from polyamide material and incorporates a stem for swiveling capability, enabling smooth multidirectional movement and easy maneuverability. The wheel assembly consists of a 2.95 inch diameter wheel with a thermoplastic rubber tread material bonded to a polyamide body, supported by a plain bearing with spacer tube that ensures reliable rotation and extended operational life. The overall height of the caster measures 3.43 inches, making it suitable for standard furniture applications where proportional wheel sizing is essential for aesthetic integration and functional performance. The combination of thermoplastic rubber tread and polyamide construction provides excellent durability, floor protection, and resistance to wear, while the integrated wheel brake mechanism allows for secure locking when stationary positioning is required. This caster assembly is engineered to deliver dependable performance in both residential and commercial furniture settings, offering smooth mobility, stability, and the convenience of brake-controlled positioning for enhanced user safety and furniture placement control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UJI075P41-38X38 TFR
EAN
4031582385748
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.09 in
Overall Height
3.43 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.46 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.17 in
Plate hole length (Maximum)
1.1 in
Plate hole width (Maximum)
1.1 in
Plate length
1.5 in
Plate width
1.5 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.79 in
Swivel interference
4.88 in
Swivel radius
2.44 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread material
Thermoplastic rubber
Tread width
0.31 in
Diameter
2.95 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster 2.95 in
Stylea
5920UJI075P40-38X38 DOM20 TFR

The Stylea swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel caster features a square plate fitting that provides secure and straightforward attachment to furniture bases and frames. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless directional changes and maneuverability. The wheel assembly consists of a 2.95 inch diameter wheel with a polyamide body and thermoplastic rubber tread material, ensuring durability and reliable performance across various floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion and extends the operational lifespan of the caster. The overall height of the Stylea swivel caster measures 3.43 inches, making it suitable for furniture applications where space constraints and aesthetic considerations are important factors. This caster is designed to provide dependable performance in light to moderate duty applications, delivering consistent mobility and stability for residential and commercial furniture pieces that require smooth movement and reliable load support.

2.95 in
3.43 in
2.95 in
3.43 in