Skip to main content Skip to search Skip to main navigation
The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where reliable mobility and braking functionality are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5925UOI055L51-10
EAN
4031582406412
Core attributes
Gehäusetyp
Swivel caster with wheel brake
Gesamtbreite
1.46 in
Tragfähigkeit bei 3 km/h
88.18 lb
Statische Tragfähigkeit
176.37 lb
Bauhöhe
2.24 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.43 lb
Produktname
Stylea
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.39 in
Housing
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Stem, swiveling
Dom Durchmesser
0.71 in
Störkreis
5.04 in
Schwenkradius
2.52 in
Wheel
Material des Radkörpers
Polyamide
Material der Lauffläche
Identical with wheel body
Breite der Lauffläche
0.43 in
Durchmesser
2.17 in
Fadenschutz
Without threadguard
Achse
Riveted
Lager
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster 2.17 in
Swivel caster 2.17 in
Stylea
5920UOI055L51-10

The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth rotational movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load-bearing capacity are required.

2.17 in
2.24 in
88 lb
2.17 in
2.24 in
88 lb