Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for various furniture applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5925UAI055L51-8
EAN
4031582406399
Core attributes
Gehäusetyp
Swivel caster with wheel brake
Gesamtbreite
1.46 in
Tragfähigkeit bei 3 km/h
88.18 lb
Statische Tragfähigkeit
176.37 lb
Bauhöhe
2.24 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.59 lb
Produktname
Stylea
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.31 in
Housing
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Stem, swiveling
Dom Durchmesser
0.71 in
Störkreis
3.7 in
Schwenkradius
1.85 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.43 in
Durchmesser
2.17 in
Fadenschutz
Without threadguard
Achse
Riveted
Lager
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Accessories

Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure mounting and installation. This component measures 0.24 inches in overall height and weighs 0.04 pounds, making it a lightweight addition to your caster assembly. The stem accommodates a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under standard operational conditions. The threaded stem design with hexagon neck provides excellent grip and ease of installation for maintenance and replacement procedures.

0.24 in
88 lb
0.24 in
88 lb
Skip product gallery

Matching Products

Variants
Swivel caster 2.17 in
Swivel caster 2.17 in
Anika
5920UAI055L51-8

The Anika swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for various applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for use in bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture applications.

2.17 in
2.24 in
88 lb
2.17 in
2.24 in
88 lb