Skip to main content Skip to search Skip to main navigation
The Agila twin is a swivel caster with wheel brake designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity for static discharge applications. The wheel operates on a plain bearing system and measures 1.97 inches in diameter. The overall height of the complete caster assembly is 2.72 inches. Load specifications include a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 308.65 pounds for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2975YGO050P30-11
EAN
4031582357783
Core attributes
Type
Swivel caster with wheel brake
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall Height
2.72 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.57 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.1 in
Offset
0.98 in
Swivel radius
3.03 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
0.75 in
Diameter
1.97 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster 1.97 in
Swivel caster 1.97 in
Agila twin
2970YGO050P30-11

The Agila twin is a swivel caster designed for industrial applications requiring electrical conductivity. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout the contact surface. The wheel operates on a plain bearing system and measures 1.97 inches in diameter. The complete caster assembly has an overall height of 2.72 inches. Load specifications include a dynamic capacity of 154.32 pounds at speeds up to 1.86 miles per hour, with a static load rating of 308.65 pounds, making it suitable for medium-duty mobile equipment applications.

1.97 in
2.72 in
154 lb
1.97 in
2.72 in
154 lb