Skip to main content Skip to search Skip to main navigation
The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body is made of polypropylene with a tread material of thermoplastic rubber. The wheel utilizes a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.47 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. This durable polyamide housing swivel castor with integrated wheel brake provides smooth and controlled mobility under loads up to 440.92 lb. Its thermoplastic rubber tread offers traction and its bolt hole fitting allows versatile mounting.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5075PJH100P30-12
EAN
4031582379204
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.6 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.01 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.47 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
10.08 in
Offset
1.57 in
Swivel radius
5.04 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Swivel caster 3.94 in
Galea
5070PJH100P30-12

The Galea swivel caster is a precision-engineered mobility component designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This swivel caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates two ball races for the swivel bearing, ensuring smooth rotational movement and extended operational life. The wheel assembly comprises a 3.94 inch diameter wheel with a polypropylene body and thermoplastic rubber tread material, paired with a plain bearing for reliable rolling performance. The caster achieves an overall height of 5.47 inches, making it suitable for integration into compact and standard equipment designs. Load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load rating of 220.46 pounds at a maximum speed of 1.86 miles per hour, providing dependable performance across typical healthcare and food service environments. These technical specifications combine to deliver a robust, durable caster solution that meets the rigorous demands of professional mobility applications.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJH100P30-12

The Galea swivel castor with directional lock features a bolt hole fitting and a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel utilizes a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.47 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. This durable, heavy-duty swivel castor provides smooth rolling and secure directional locking with its high-quality components and robust construction. The polyamide housing withstands impacts while the ball bearing swivel mechanism allows for effortless maneuverability. With its substantial load capacities, the Galea castor is ideal for industrial, medical, commercial, and institutional use on carts, racks, and machinery.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Swivel caster with total lock 3.94 in
Galea
5077PJH100P30-12

The Galea is a swivel caster with total lock designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment and furniture platforms. The housing is constructed from polyamide material and incorporates two ball races for the swivel bearing, ensuring smooth rotational movement and reliable directional control. The wheel assembly consists of a 3.94 inch diameter wheel with a polypropylene body and thermoplastic rubber tread material, supported by a plain bearing that provides dependable rolling performance. The overall height of the caster measures 5.47 inches, making it suitable for integration into compact and standard equipment designs. This caster demonstrates substantial load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it well-suited for both stationary support and mobile applications requiring controlled movement and reliable braking performance.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb