Skip to main content Skip to search Skip to main navigation
The Kappa is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The caster has an overall height of 13.98 inches and utilizes an 11.81-inch diameter wheel. Load specifications include a static capacity of 10,582.18 lb and dynamic capacities of 5,291.09 lb at 2.49 mph and 4,409.24 lb at 3.73 mph. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9682FTP300P64-80
EAN
4031582430615
Core attributes
Type
Swivel caster with total lock, head end of caster
Load capacity at 4 km/h
5291.09 lb
Load capacity at 6 km/h
4409.24 lb
Load capacity Static
10582.18 lb
Overall Height
13.98 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
41.9 lb
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.59 in
Plate hole length (Maximum)
5.51 in
Plate hole width (Maximum)
4.13 in
Plate length
6.89 in
Plate width
5.51 in
Housing
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
17.8 in
Offset
2.76 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Casting
Tread material
Polyurethane, casted
Tread width
3.15 in
Diameter
11.81 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Secured mounting plate
Mounting plate secured with nut and bolt kingpin
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Matching Products

Variants
Swivel caster 11.81 in
Swivel caster 11.81 in
Kappa load
9650FTP300P64 CL97

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 11.81 inches in diameter, while the overall height reaches 13.98 inches. Load capacity specifications include dynamic ratings of 5,291.09 lb at 2.49 mph and 4,409.24 lb at 3.73 mph, with a static load capacity of 8,818.48 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

11.81 in
13.98 in
5291 lb
11.81 in
13.98 in
5291 lb
Variants
Swivel caster with directional lock 11.81 in
Swivel caster with directional lock 11.81 in
Kappa load
9651FTP300P64 CL97

The Kappa load is a swivel caster with directional lock designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing for the swivel mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel consists of a casting body with polyurethane, casted tread material that provides excellent floor protection and quiet operation, while precision ball bearings enable smooth rolling performance. The wheel diameter measures 11.81 inches with an overall height of 13.98 inches. Load capacity specifications include dynamic ratings of 5,291.09 lb at 2.5 mph and 4,409.24 lb at 3.7 mph, with a static load capacity of 8,818.48 lb. This caster is specifically engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

11.81 in
13.98 in
5291 lb
11.81 in
13.98 in
5291 lb