Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The wheel diameter measures 5.91 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic loads of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, with a static load capacity of 2866.01 lb. This caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652ITP150P63 CL67
EAN
4031582314847
S4 Material Number
990827704
Core attributes
Type
Swivel caster with total lock, head end of caster
Overall width
4.57 in
Load capacity at 4 km/h
1433 lb
Load capacity at 6 km/h
1146.4 lb
Load capacity Static
2866.01 lb
Overall Height
7.87 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
9.96 lb
Product name
Kappa load
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.31 in
Plate width
4.33 in
Housing
Housing Color
Blue passivated
Fork shape
Broad, reinforced
Housing Material
Cast iron, or iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
4.37 in
Swivel interference
10.83 in
Offset
2.28 in
Swivel radius
5.41 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Tread width
1.97 in
Diameter
5.91 in
Body width
1.97 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Strong construction
Housing made of heavy steel for high load capacity
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Wheel 5.91 in
Duratech
TOP 150x50-Ø20 HL60

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction paired with a precision ball bearing for smooth, reliable operation. The wheel measures 5.91 inches in diameter with a tread width of 1.97 inches, identical in material composition to the wheel body, ensuring consistent performance and durability. The hub extends 2.36 inches in length, while the axle accommodates a hole diameter of 0.79 inches for secure mounting. This wheel delivers exceptional load capacity with a static rating of 3,527.39 pounds, and dynamic load ratings of 1,763.7 pounds at 3.73 miles per hour and 2,116.44 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance under sustained loads.

5.91 in
2116 lb
5.91 in
2116 lb
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 5.91 in
Swivel caster with directional lock 5.91 in
Kappa load
9651ITP150P63 CL67

The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 5.91 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, with a static load capacity of 2866.01 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

5.91 in
7.87 in
1433 lb
5.91 in
7.87 in
1433 lb
Variants
Swivel caster 5.91 in
Swivel caster 5.91 in
Kappa load
9650ITP150P63 CL67

The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 5.91 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, with a static load capacity of 2866.01 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

5.91 in
7.87 in
1433 lb
5.91 in
7.87 in
1433 lb