Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock designed for demanding mobile equipment environments. Its fitting is a stem with grip ring, with collar, which provides a secure mounting connection to the equipment frame. The housing is manufactured from steel sheet, medium, and its swivel bearing features two ball races for smooth rotation under load. The wheel has a diameter of 2.95 in and runs on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 4.06 in. The static load capacity is 330.69 lb, while the dynamic load capacity is 165.35 lb at a speed of 1.86 mph. Typical applications include Care Beds, Catering Carts & Meal Delivery Systems, Hospitals, Nursing and Retirement Homes, Professional Cleaning Carts, and Store Fixtures and Display.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJP075B10-11X31
EAN
4031582403787
S4 Material Number
990028976
Core attributes
Type
Swivel caster with total lock
Overall width
1.69 in
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
4.06 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.75 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
1.22 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
1.69 in
Swivel interference
6.3 in
Offset
0.94 in
Swivel radius
3.15 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Fast assembly
Faster assembly process with plug-in fittings
Skip product gallery

Accessories

Accessory
Socket
R40-18x18 / 11

The Socket is a synthetic socket, square fitting accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.71 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The socket's robust construction makes it suitable for reliable performance in various caster mounting configurations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-14/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of 1.86 miles per hour. This accessory measures 1.42 inches in overall height and weighs 0.01 pounds, making it a lightweight addition to your caster assembly. The socket accommodates a bolt diameter of 0.55 inches, ensuring secure and reliable fastening to your equipment. Built with a synthetic round socket fitting, this accessory provides durable performance for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-15/11

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.01 lb, making it a lightweight component suitable for various caster installations. The socket accommodates a bolt diameter of 0.59 inches, ensuring compatibility with standard fastening requirements for caster assemblies.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-16/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.63 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides reliable performance and durability for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-17/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a weight of 0.01 pounds. This accessory accommodates a bolt diameter of 0.67 inches and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic construction provides durability and reliable performance in demanding caster installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-19/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a speed of 1.86 miles per hour. This accessory measures 1.42 inches in overall height and weighs 0.01 pounds, making it a lightweight addition to your caster assembly. The socket accommodates a bolt diameter of 0.75 inches, ensuring secure and reliable fastening for your equipment setup.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-22/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.87 inches, making it compatible with standard caster mounting configurations. Weighing only 0.02 lb, the socket provides a lightweight yet durable solution for caster assembly and replacement needs in various industrial and commercial equipment applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-23/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and weighs 0.02 lb, making it a lightweight addition to your caster assembly. The socket accommodates a bolt diameter of 0.91 inches, ensuring secure and reliable fastening for your equipment. Built with durable synthetic material, this round socket fitting provides dependable performance in various industrial and commercial caster installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-16/11

The Socket is a synthetic socket, square fitting accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.63 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The socket's robust construction makes it suitable for demanding industrial and commercial caster installations requiring reliable performance and durability.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-17/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.67 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides durability and reliable performance in demanding caster mounting applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-21/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This accessory measures 1.42 inches in overall height and accommodates a bolt diameter of 0.83 inches, making it compatible with standard caster mounting systems. Weighing only 0.02 lb, the socket provides a lightweight yet durable solution for caster installations requiring reliable performance and secure fastening in various industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-22/11

The Socket is a synthetic socket, square fitting accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.87 inches. This lightweight component weighs 0.02 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The socket's robust construction makes it suitable for demanding caster installations requiring reliable performance and durability in various industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-23/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.91 inches, making it compatible with standard caster mounting systems. Weighing only 0.02 lb, the socket provides a lightweight yet durable solution for caster installations requiring reliable load support and secure fastening in various industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-26/11

The Socket is a synthetic socket, square accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 1.02 inches. With a lightweight design weighing only 0.03 lb, this socket accessory provides reliable performance for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-18/11 RAL7015

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory has an overall height of 1.42 in and accommodates a bolt diameter of 0.71 in, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various industrial and commercial caster installations requiring durable synthetic construction and consistent load support.

1.42 in
88 lb
1.42 in
88 lb
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila
2470PJP075B10-11X31

The Agila swivel caster features a stem with grip ring, with collar fitting for secure installation. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearing technology delivers reliable performance and extended service life. With a wheel diameter of 2.95 inches and an overall height of 4.06 inches, this caster offers compact dimensions suitable for various applications. The unit provides a dynamic load capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

2.95 in
4.06 in
165 lb
2.95 in
4.06 in
165 lb