Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster with total lock features a stem with grip ring, with collar fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for consistent performance. The caster measures 4.06 inches in overall height with a wheel diameter of 2.95 inches, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 330.69 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2477PJO075B10-11x31
EAN
4031582403770
S4 Materialnummer
990004458
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
1.69 in
Tragfähigkeit bei 3 km/h
165.35 lb
Statische Tragfähigkeit
330.69 lb
Bauhöhe
4.06 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.66 lb
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Stem with grip ring, with collar
Bundstift Durchmesser
0.43 in
Bundstift Länge
1.22 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Dom Durchmesser
1.69 in
Störkreis
6.3 in
Ausladung
0.94 in
Schwenkradius
3.15 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
0.98 in
Durchmesser
2.95 in
Breite des Radkörpers
0.98 in
Fadenschutz
Without threadguard
Lager
Plain bearing
Radfarbe
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Fast assembly
Faster assembly process with plug-in fittings
Skip product gallery

Accessories

Accessory
Socket
R40-18x18 / 11

This synthetic socket accessory serves as a square fitting component for caster applications, weighing 0.01 lb with an overall height of 1.42 in and featuring a 0.71 in diameter bolt connection. The socket delivers reliable performance with a static load capacity of 176.37 lb and dynamic load capacity of 88.18 lb at speeds up to 1.86 mph, making it suitable for various industrial and commercial caster installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-14/11

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and accommodates a bolt diameter of 0.55 inches, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various caster installations while maintaining structural integrity under specified load conditions.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-15/11

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory has an overall height of 1.42 in and accommodates a bolt diameter of 0.59 in, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various industrial and commercial caster installations requiring durable synthetic construction and consistent load support.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-16/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.63 inches, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this synthetic socket fitting provides reliable performance for various material handling and mobility equipment installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-17/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a weight of 0.01 pounds. This accessory accommodates a bolt diameter of 0.67 inches and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides reliable performance and durability for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-19/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.01 lb, making it a lightweight addition to your caster assembly. The socket accommodates a bolt diameter of 0.75 inches, ensuring secure and reliable fastening to your caster system. Its compact design and robust construction make it suitable for various industrial and commercial caster installations requiring dependable socket performance.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-22/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.02 lb, making it a lightweight component suitable for various caster installations. The socket accommodates a bolt diameter of 0.87 inches, ensuring compatibility with standard caster mounting systems. Its synthetic construction provides durability and reliable performance in demanding industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-23/11

The Socket is a synthetic round socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory measures 1.42 inches in overall height and weighs 0.02 lb, making it a lightweight component suitable for various caster installations. The socket accommodates a bolt diameter of 0.91 inches, ensuring compatibility with standard caster mounting systems. Its synthetic construction provides durability and reliable performance in demanding industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-16/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. This accessory measures 1.42 inches in overall height and accommodates a bolt diameter of 0.63 inches, making it compatible with standard caster mounting systems. With a lightweight construction weighing only 0.01 pounds, the synthetic socket provides reliable performance for various material handling and mobility equipment installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-17/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.67 inches. This lightweight component weighs 0.01 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The synthetic socket construction provides reliable performance and durability for standard caster mounting and replacement applications.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-21/11

The Socket is a synthetic socket, square accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.83 inches, making it compatible with standard caster mounting systems. Weighing only 0.02 lb, this lightweight accessory provides reliable performance for various industrial and commercial caster installations while maintaining structural integrity under specified load conditions.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-22/11

The Socket is a synthetic socket, square fitting accessory designed for caster applications, featuring an overall height of 1.42 inches and a bolt diameter of 0.87 inches. This lightweight component weighs 0.02 pounds and is engineered to support a static load capacity of 176.37 pounds, with a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The socket's robust construction makes it suitable for demanding caster installations requiring reliable performance and durability in various industrial and commercial environments.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-23/11

The Socket is a synthetic square socket accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 0.91 inches, making it compatible with standard caster mounting systems. With a lightweight construction weighing only 0.02 lb, this synthetic socket fitting provides reliable performance for various material handling and mobility equipment installations.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R40-26/11

The Socket is a synthetic socket, square accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This component measures 1.42 inches in overall height and accommodates a bolt diameter of 1.02 inches. With a weight of 0.03 lb, this lightweight fitting provides reliable performance for standard caster mounting requirements.

1.42 in
88 lb
1.42 in
88 lb
Accessory
Socket
Kunststoff Huelse R20-18/11 RAL7015

The Socket is a synthetic socket, round accessory designed for caster applications, featuring a static load capacity of 176.37 lb and a dynamic load capacity of 88.18 lb at a speed of 1.86 mph. This accessory has an overall height of 1.42 in and accommodates a bolt diameter of 0.71 in, making it compatible with standard caster mounting configurations. With a lightweight design weighing only 0.01 lb, this socket provides reliable performance for various industrial and commercial caster installations requiring durable synthetic construction and consistent load support.

1.42 in
88 lb
1.42 in
88 lb
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila
2470PJO075B10-11x31

The Agila swivel caster features a stem with grip ring, with collar fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. With a wheel diameter of 2.95 inches, the caster has an overall height of 4.06 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

2.95 in
4.06 in
165 lb
2.95 in
4.06 in
165 lb