Skip to main content Skip to search Skip to main navigation
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring both mobility and secure positioning. The fitting features a synthetic expander with round configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid rubber tread in black, featuring electric-conductive properties for static dissipation applications. The wheel utilizes a cone ball bearing system and measures 2.95 inches in diameter. The overall height of the complete caster assembly is 4.06 inches. Load specifications include a dynamic capacity of 121.25 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 242.51 pounds for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2477DYK075R07-Ø31-35
EAN
4031582341119
Core attributes
Gehäusetyp
Swivel caster with total lock
Tragfähigkeit bei 3 km/h
121.25 lb
Statische Tragfähigkeit
242.51 lb
Bauhöhe
4.06 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Hinweis
Please indicate required tube innerdiameter when ordering.
Befestigungsart
Synthetic expander, round
Expanderbefestigung (Maximum)
1.38 in
Expanderbefestigung (Minimum)
1.22 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Störkreis
6.3 in
Ausladung
0.94 in
Schwenkradius
3.15 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Sheet Steel
Material der Lauffläche
Solid rubber, black, electric-conductive
Breite der Lauffläche
0.98 in
Durchmesser
2.95 in
Fadenschutz
With threadguard
Lager
Cone ball bearing
Handle Set
Befestigungsoptionen
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R07/31-35 montiert

The Expander is an accessory designed to enhance caster functionality by providing a secure fitting solution for shaft diameters ranging from 1.22 inches to 1.38 inches. This component weighs 0.32 pounds and is engineered to accommodate standard caster applications where diameter adjustment or adaptation is required. The expander's precision-engineered fitting ensures reliable performance across the specified diameter range, making it suitable for various industrial and commercial caster installations that demand consistent load distribution and operational stability.

Wheel 2.95 in
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a 2.95 inch diameter with a tread width of 0.98 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The hub length measures 1.1 inches with an axle hole diameter of 0.24 inches, designed to accommodate standard caster hardware. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The static load capacity is rated at 242.51 pounds, while the dynamic load capacity reaches 121.25 pounds at speeds up to 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring dependable performance and load support.

2.95 in
121 lb
2.95 in
121 lb
Accessory
Expander
Kompl. Bef. R07/24-27 montiert

The Expander is an accessory designed to enhance caster functionality by providing a reliable fitting solution for various mounting applications. This component features a precision-engineered fitting with a diameter range of 0.94 to 1.06 inches, allowing for secure installation across multiple caster stem sizes within this specification window. Weighing 0.28 pounds, the Expander offers a lightweight yet durable construction suitable for integration into caster assemblies where diameter adaptation is required. The compact design ensures minimal impact on overall caster performance while maintaining structural integrity during operation. This accessory is ideal for applications requiring flexible stem accommodation without compromising load-bearing capacity or rotational efficiency.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

The Expander is an accessory designed to enhance caster functionality by accommodating fitting diameters ranging from a minimum of 1.06 inches to a maximum of 1.18 inches. This versatile component enables seamless integration with various caster stem configurations, providing engineers with flexible mounting solutions for diverse industrial applications. Weighing only 0.3 pounds, the Expander offers a lightweight yet durable option for caster assembly and customization. Its precision-engineered design ensures reliable performance and straightforward installation, making it an essential addition to any caster system requiring diameter adaptation or expansion capabilities.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

The Expander is an accessory designed to enhance caster functionality by accommodating a range of fitting diameters. This component features a fitting diameter range of 0.85 inches to 0.94 inches, providing flexibility for various caster configurations and installation requirements. With a weight of 0.27 pounds, the Expander offers a lightweight solution that minimizes impact on overall caster assembly weight while maintaining structural integrity. Engineers can rely on this accessory for reliable performance in applications requiring diameter adaptation and compatibility across multiple caster types and mounting systems.

Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila
2470DYK075R07-Ø31-35

The Agila swivel caster features a synthetic expander fitting with round configuration, requiring specification of tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid black rubber tread that provides electrical conductivity, supported by cone ball bearings for reliable rotation. The wheel measures 2.95 inches in diameter. Overall caster height is 4.06 inches. Load specifications include a dynamic capacity of 121.25 pounds at speeds up to 1.86 miles per hour, with a static load rating of 242.51 pounds, making this caster suitable for medium-duty industrial applications requiring electrical conductivity and reliable mobility.

2.95 in
4.06 in
121 lb
2.95 in
4.06 in
121 lb