Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 9.84 inches, the caster has an overall height of 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, along with a static load capacity of 3527.39 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
4687ITP250P63 soft cv
EAN
4031582337617
S4 Materialnummer
990838072
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
3.78 in
Tragfähigkeit bei 4 km/h
1763.7 lb
Tragfähigkeit bei 6 km/h
1410.96 lb
Statische Tragfähigkeit
3527.39 lb
Bauhöhe
11.42 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
10.4 lb
Produktname
Zeta
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.13 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Steel sheet, very heavy
Schwenklager
Two ball races, reinforced or stainless
Dom Durchmesser
3.78 in
Störkreis
14.17 in
Ausladung
2.17 in
Schwenkradius
7.09 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Breite der Lauffläche
1.97 in
Durchmesser
9.84 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
Radfarbe
Traffic gray A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø250

The Foot protection accessory is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. This accessory provides essential protection to the foot or base mounting area of casters, safeguarding against impact damage, wear, and environmental degradation. The product weighs zero pounds, making it an exceptionally lightweight addition that does not contribute additional load to your caster assembly. Engineered for seamless integration with standard caster configurations, this foot protection accessory helps extend the operational lifespan of your equipment while maintaining optimal performance characteristics in demanding environments.

Wheel 9.84 in
Novatech
ITP 250x55-Ø25 HL60

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 9.84 inch diameter with a 2.17 inch wide tread constructed from casted polyurethane for optimal durability and floor protection. The wheel is mounted on an aluminum body with a precision ball bearing for smooth rotation, and incorporates a hub length of 2.36 inches with a 0.98 inch axle hole diameter for secure installation on standard caster assemblies. This wheel delivers exceptional load capacity with a static rating of 4409.24 pounds, while dynamic load ratings reach 1763.7 pounds at 3.73 miles per hour and 2204.62 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty material handling equipment, pallet jacks, and industrial carts requiring reliable performance and extended service life.

9.84 in
2205 lb
9.84 in
2205 lb
Skip product gallery

Matching Products

Variants
Swivel caster with spring loaded directional lock 9.84 in
Swivel caster with spring loaded directional lock 9.84 in
Zeta reverse
468SITP250P63 180° SH80

The Zeta reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and longevity. The wheel measures 9.84 inches in diameter while the overall height reaches 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.84 in
11.42 in
1764 lb
9.84 in
11.42 in
1764 lb
Variants
Swivel caster 9.84 in
Swivel caster 9.84 in
Zeta
4680ITP250P63 soft cv

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of an aluminum body with polyurethane, casted tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 9.84 inches, while the overall height reaches 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

9.84 in
11.42 in
1764 lb
9.84 in
11.42 in
1764 lb
Variants
Fixed caster 9.84 in
Fixed caster 9.84 in
Zeta
4688ITP250P63 soft cv

The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for maximum durability. The wheel incorporates an aluminum body with polyurethane, casted tread material and precision ball bearing for smooth operation, measuring 9.84 inches in diameter. The overall height of the unit is 11.42 inches. Load capacity specifications include dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.

9.84 in
11.42 in
1764 lb
9.84 in
11.42 in
1764 lb
Swivel caster with directional lock 9.84 in
Zeta
4681ITP250P63 soft cv

The Zeta swivel caster with directional lock is engineered for demanding industrial applications requiring precision mobility and controlled directional movement. This caster features a rectangular plate fitting designed for secure mounting to equipment and platforms. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, to ensure reliable swivel performance and extended service life. The wheel assembly consists of a 9.84 inch diameter wheel with a precision ball bearing and a casted polyurethane tread material that provides excellent floor protection and durability across various surfaces. The aluminum wheel body contributes to a lightweight yet robust construction. The overall height of the caster measures 11.42 inches, making it suitable for integration into diverse equipment configurations. This caster demonstrates impressive load-bearing capabilities with a static load capacity of 3527.39 pounds. The dynamic load capacity varies based on operational speed, supporting 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour, allowing engineers to select appropriate operational parameters based on specific application requirements. The Zeta caster is ideally suited for aerospace industry and airport equipment, automotive original equipment manufacturer applications, production and platform trolleys, and general transport equipment where reliable directional control and substantial load capacity are essential performance criteria.

9.84 in
11.42 in
1764 lb
9.84 in
11.42 in
1764 lb