Skip to main content Skip to search Skip to main navigation

CAD files

The Agila stainless is a swivel caster with total lock, designed for demanding mobile equipment in hygienic environments. The fitting is a rectangular plate, which provides a secure mounting interface for attachment to the frame of the cart or equipment. The housing features a swivel bearing with two ball races and is made of stainless steel, medium, for durable service in wet cleaning environments. The wheel has a diameter of 5.91 in and runs on a plain bearing, with a thermoplastic rubber tread for floor protection and quiet rolling, while the wheel body is made of polypropylene. The overall height of the caster is 7.2 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). This caster is suited to Catering Carts & Meal Delivery Systems and Professional Cleaning Carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7477PJO150P51
EAN
4031582350500
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
7.2 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.1 lb
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
2.95 in
Plate hole width (Maximum)
1.97 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.42 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
5.91 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 5.91 in
Swivel caster 5.91 in
Agila stainless
7470PJO150P51

The Agila stainless is a swivel caster designed for demanding applications requiring corrosion resistance and reliable mobility. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade stainless steel and incorporates a precision two ball race swivel bearing system that ensures smooth directional changes and long service life. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread, providing excellent floor protection and quiet operation. The wheel utilizes a plain bearing design and measures 5.91 inches in diameter. The overall height of the complete caster assembly is 7.2 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 mph and a static load rating of 440.92 pounds, making it suitable for medium-duty industrial and commercial applications.

5.91 in
7.2 in
220 lb
5.91 in
7.2 in
220 lb