Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on plain bearings for reliable operation. The wheel diameter measures 5.91 inches. The caster has an overall height of 7.28 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty material handling applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2477PJO150P30-13
EAN
4031582365221
Core attributes
Gehäusetyp
Swivel caster with total lock
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
7.28 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.98 lb
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Hinweis
Castors can be mounted with standard screws of any length.
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.51 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Störkreis
10.31 in
Ausladung
1.42 in
Schwenkradius
5.16 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.18 in
Durchmesser
5.91 in
Fadenschutz
Without threadguard
Lager
Plain bearing
Handle Set
Befestigungsoptionen
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel caster 5.91 in
Swivel caster 5.91 in
Agila
2470PJO150P30-13

The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on a plain bearing for reliable operation. The wheel measures 5.91 inches in diameter, while the overall caster height is 7.28 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for medium-duty mobile applications requiring dependable performance and maneuverability.

5.91 in
7.28 in
220 lb
5.91 in
7.28 in
220 lb