Skip to main content Skip to search Skip to main navigation

CAD files

The Agila stainless is a swivel caster with total lock designed for demanding industrial applications. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates a robust two ball races swivel bearing mechanism for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering a 4.92-inch diameter for optimal mobility. The caster has an overall height of 6.3 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically engineered for catering carts and meal delivery systems as well as professional cleaning carts where reliable performance and corrosion resistance are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7477PJO125P30-13
EAN
4031582350357
S4 Material Number
990036332
Core attributes
Type
Swivel caster with total lock
Overall width
2.36 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.3 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.69 lb
Product name
Agila stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel bearing
Two ball races
Dome diameter
2.36 in
Swivel interference
10.31 in
Offset
1.61 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel color
Silver gray (RAL7001)
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila stainless
7470PJO125P30-13

The Agila stainless swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade stainless steel and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread and plain bearing configuration, providing a 4.92-inch diameter rolling surface. With an overall height of 6.3 inches, this caster delivers reliable performance specifications including a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. The unit is specifically designed for demanding applications such as catering carts and meal delivery systems as well as professional cleaning carts where durability and maneuverability are essential.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb