Skip to main content Skip to search Skip to main navigation
The Galea swivel castor with total lock and bolt hole fitting features a polyamide housing with two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The precision ball bearing wheel has a diameter of 4.92 inches. The overall height of the castor is 6.38 inches. At a speed of 3 km/h, the Galea castor has a load capacity of 220.46 lb. Under static load conditions, the load capacity is 440.92 lb. The total lock functionality provides complete immobilization when required. The bolt hole fitting allows secure attachment to the application. The polyamide housing and precision bearings enable smooth 360 degree rotation. The polypropylene wheel body with thermoplastic rubber tread provides strength, wear resistance and traction.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PJP125P30-12
EAN
4031582379150
Core attributes
Type
Swivel caster with total lock
Overall width
2.6 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.23 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.47 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Galea
5070PJP125P30-12

The Galea swivel castor has a bolt hole fitting with a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel features a precision ball bearing and measures 4.92 inches in diameter. With an overall height of 6.38 inches, this castor has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds. The precision ball bearing in the wheel allows for smooth swiveling and rolling motion across various surfaces. The polyamide housing provides durability while the polypropylene wheel body keeps the weight low. The tread made of thermoplastic rubber increases grip and prevents slipping. With its high load capacities at both static and rolling loads, this heavy-duty swivel castor is well-suited for industrial applications.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Galea
5071PJP125P30-12

The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The wheel uses a precision ball bearing. This castor has a wheel diameter of 4.92 inches and an overall height of 6.38 inches. At a speed of 3 km/h, it has a load capacity of 220.46 lb. The static load capacity is 440.92 lb.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel caster with wheel brake 4.92 in
Swivel caster with wheel brake 4.92 in
Galea
5075PJP125P30-12

The Galea swivel castor with wheel brake and bolt hole fitting features a polyamide housing with two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The precision ball bearing wheel has a diameter of 4.92 in. The overall height of the castor is 6.38 in. At a speed of 3 km/h, the Galea castor has a load capacity of 220.46 lb. Under static load conditions, the load capacity is 440.92 lb. The bolt hole fitting allows secure attachment to furniture or equipment. The polyamide housing provides durability while the polypropylene wheel with precision ball bearing ensures smooth rolling. The thermoplastic rubber tread gives good grip and low rolling resistance. The integrated wheel brake locks the wheel in place when required.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb