Skip to main content Skip to search Skip to main navigation
The Galea is a swivel caster with total lock designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment and furniture platforms. The housing is constructed from polyamide material and incorporates two ball races for the swivel bearing, ensuring smooth rotational movement and reliable directional control. The wheel assembly consists of a 4.92 inch diameter wheel with a polypropylene body and thermoplastic rubber tread material, paired with a plain bearing for dependable rolling performance. The overall height of the caster measures 6.38 inches, providing appropriate clearance and integration with standard equipment designs. This caster is engineered to support a static load capacity of 440.92 pounds under stationary conditions, while maintaining a dynamic load capacity of 220.46 pounds when moving at speeds up to 1.86 miles per hour. These specifications make the Galea suitable for healthcare and food service environments where reliable mobility and secure locking functionality are essential operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PJH125P30-12
EAN
4031582379105
Core attributes
Type
Swivel caster with total lock
Overall width
2.6 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.19 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.47 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Swivel caster 4.92 in
Galea
5070PJH125P30-12

The Galea swivel caster is engineered for applications requiring reliable mobility and directional control, including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a bolt hole fitting type that enables secure and straightforward installation onto equipment frames and bases. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and structural integrity, and incorporates two ball races within the swivel bearing assembly to ensure smooth rotation and extended operational life. The wheel measures 4.92 inches in diameter and is composed of a polypropylene body with a thermoplastic rubber tread material, supported by a plain bearing that facilitates smooth rolling motion while minimizing maintenance requirements. The overall height of the caster assembly is 6.38 inches, making it suitable for integration into compact and standard equipment designs. The Galea caster is rated for a static load capacity of 440.92 pounds, supporting stationary applications and sustained weight distribution, while the dynamic load capacity reaches 220.46 pounds at a maximum operational speed of 1.86 miles per hour, ensuring safe performance during active transport and maneuvering operations. This combination of robust materials, precision bearing systems, and substantial load ratings makes the Galea swivel caster an ideal choice for demanding healthcare and food service environments.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Galea
5071PJH125P30-12

The Galea swivel castor with directional lock features a bolt hole fitting and a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel utilizes a plain bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.38 inches. At a speed of 3 km/h, the Galea castor has a load capacity of 220.46 lb. Under static load conditions, the load capacity is 440.92 lb. The directional lock allows the castor to roll freely in a straight line but prevents swiveling. The bolt hole fitting provides a secure method of attachment to the supported equipment. The polyamide housing and polypropylene wheel body provide strength and durability while minimizing weight. The ball bearing races enable smooth swiveling when the directional lock is not engaged. The tread material gives good grip and abrasion resistance on hard floors. With its high load capacity and directional locking feature, the Galea castor is well-suited for use on carts, workbenches, and other mobile equipment where controlled straight-line motion is desired.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel caster with wheel brake 4.92 in
Swivel caster with wheel brake 4.92 in
Galea
5075PJH125P30-12

The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body is made of polypropylene with a tread material of thermoplastic rubber. The wheel utilizes a plain bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.38 inches. It has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds. This robust swivel castor with integrated wheel brake provides high load capacity and smooth swiveling enabled by the ball bearing races in the housing. The polyamide housing and polypropylene wheel body with thermoplastic rubber tread make this castor suitable for industrial applications.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb