Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber, black, electric-conductive tread material, supported by cone ball bearing for enhanced durability and performance. The wheel diameter measures 4.92 inches, while the overall height of the complete assembly is 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2477DYK125P50
EAN
4031582342857
S4 Materialnummer
990006677
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
2.36 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.3 in
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
2.82 lb
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.33 in
Plattenlochlänge (Maximum)
2.03 in
Plattenlochlänge (Minimum)
1.83 in
Plattenlochbreite (Maximum)
2.42 in
Plattenlochbreite (Minimum)
2.2 in
Plattenlänge
3.03 in
Plattenbreite
2.64 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Dom Durchmesser
2.36 in
Störkreis
10.31 in
Ausladung
1.61 in
Schwenkradius
5.16 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Sheet Steel
Material der Lauffläche
Solid rubber, black, electric-conductive
Breite der Lauffläche
1.26 in
Durchmesser
4.92 in
Breite des Radkörpers
1.26 in
Fadenschutz
With threadguard
Lager
Cone ball bearing
Radfarbe
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 4.92 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load-bearing capability.

4.92 in
220 lb
4.92 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Agila
2471DYK125P50

The Agila is a swivel caster with directional lock designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with solid black rubber tread that provides electric-conductive properties. The wheel operates on a cone ball bearing system and measures 4.92 inches in diameter. The caster has an overall height of 6.3 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty mobile equipment applications.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb
Variants
Fixed caster 4.92 in
Fixed caster 4.92 in
Agila
2478DYK125P50

The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a sheet steel body with solid rubber, black, electric-conductive tread material, mounted on cone ball bearing for smooth operation and electrical conductivity. The wheel diameter measures 4.92 inches, while the overall height reaches 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb
Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila
2470DYK125P50

The Agila swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel consists of a sheet steel body with solid rubber, black, electric-conductive tread material and utilizes a cone ball bearing for reliable operation. The wheel diameter measures 4.92 inches with an overall height of 6.3 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb