Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster with total lock features a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a sheet steel body with solid rubber, black, electric-conductive tread material and utilizes cone ball bearing technology. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2477DYK125P30-11
EAN
4031582342789
S4 Materialnummer
990006089
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
2.36 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.3 in
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
2.67 lb
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Hinweis
Castors can be mounted with standard screws of any length.
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.43 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Dom Durchmesser
2.36 in
Störkreis
10.31 in
Ausladung
1.61 in
Schwenkradius
5.16 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Sheet Steel
Material der Lauffläche
Solid rubber, black, electric-conductive
Breite der Lauffläche
1.26 in
Durchmesser
4.92 in
Breite des Radkörpers
1.26 in
Fadenschutz
With threadguard
Lager
Cone ball bearing
Radfarbe
Blue passivated
Handle Set
Befestigungsoptionen
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 4.92 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load-bearing capability.

4.92 in
220 lb
4.92 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila
2470DYK125P30-11

The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length for versatile installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a sheet steel body with solid rubber tread material in black that provides electric-conductive properties, while the wheel bearing utilizes a cone ball bearing system for reliable rotation with a 4.92 in diameter. The caster has an overall height of 6.3 in to accommodate various mounting requirements. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

4.92 in
6.3 in
220 lb
4.92 in
6.3 in
220 lb