Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel caster with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel bearing operation. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearing ensures reliable performance. The wheel diameter measures 3.94 inches with an overall height of 5.47 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where mobility and locking functionality are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5077PJP100R05-22x40
EAN
4031582368369
Core attributes
Gehäusetyp
Swivel caster with total lock
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
5.47 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.31 lb
Produktname
Galea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Solid stem, round
Zapfen Durchmesser
0.87 in
Zapfenlänge
1.57 in
Housing
Gabelform
Closed
Material
Polyamide
Schwenklager
Two ball races
Störkreis
8.07 in
Ausladung
1.57 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.18 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Swivel caster 3.94 in
Galea
5070PJP100R05-22x40

The Galea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel operation. The wheel assembly includes a 3.94-inch diameter wheel with a polypropylene body and thermoplastic rubber tread material, supported by precision ball bearing for reliable performance. The caster measures 5.47 inches in overall height, providing optimal clearance for various applications. Load specifications include a static capacity of 440.92 lb and a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, making it suitable for care beds, catering carts and meal delivery systems, and shower chairs where mobility and durability are essential requirements.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJP100R05-22x40

The Galea swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel bearing operation. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, equipped with precision ball bearing for optimal rolling performance. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.47 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, and shower chairs, providing reliable mobility solutions in healthcare and food service environments.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Galea
5075PJP100R05-22x40

The Galea swivel castor has a solid round stem fitting and a polyamide housing with two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel features a precision ball bearing and measures 3.94 inches in diameter. The overall height of the castor is 5.47 inches. At a speed of 3 km/h, the Galea castor has a load capacity of 220.46 lb. Under static load conditions, it can support up to 440.92 lb. The castor is equipped with a wheel brake for secure standing. The solid round stem provides a sturdy connection point to mount the swivel castor. With its high load capacity and precise wheel bearing, the Galea provides smooth and reliable mobility.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Skip product gallery

Matching Products

Swivel caster 3.94 in
Galea
5070PJP100R05-22x40

The Galea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel operation. The wheel assembly includes a 3.94-inch diameter wheel with a polypropylene body and thermoplastic rubber tread material, supported by precision ball bearing for reliable performance. The caster measures 5.47 inches in overall height, providing optimal clearance for various applications. Load specifications include a static capacity of 440.92 lb and a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, making it suitable for care beds, catering carts and meal delivery systems, and shower chairs where mobility and durability are essential requirements.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJP100R05-22x40

The Galea swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel bearing operation. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, equipped with precision ball bearing for optimal rolling performance. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.47 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, and shower chairs, providing reliable mobility solutions in healthcare and food service environments.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Galea
5075PJP100R05-22x40

The Galea swivel castor has a solid round stem fitting and a polyamide housing with two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel features a precision ball bearing and measures 3.94 inches in diameter. The overall height of the castor is 5.47 inches. At a speed of 3 km/h, the Galea castor has a load capacity of 220.46 lb. Under static load conditions, it can support up to 440.92 lb. The castor is equipped with a wheel brake for secure standing. The solid round stem provides a sturdy connection point to mount the swivel castor. With its high load capacity and precise wheel bearing, the Galea provides smooth and reliable mobility.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb