Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism for smooth directional changes and reliable locking functionality. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for consistent performance. The wheel measures 3.94 inches in diameter, and the overall height of the complete caster assembly is 5.43 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5077PJH100P60-90x70
EAN
4031582367881
Core attributes
Gehäusetyp
Swivel caster with total lock
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
5.43 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.06 lb
Produktname
Galea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.31 in
Plattenlochlänge (Maximum)
2.76 in
Plattenlochlänge (Minimum)
2.36 in
Plattenlochbreite (Maximum)
2.17 in
Plattenlochbreite (Minimum)
1.97 in
Plattenlänge
3.54 in
Plattenbreite
2.76 in
Housing
Gabelform
Closed
Material
Polyamide
Schwenklager
Two ball races
Störkreis
8.07 in
Ausladung
1.57 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.18 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJH100P60-90x70

The Galea swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced load distribution. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel measures 3.94 inches in diameter, and the caster has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJH100P60-90x70

The Galea swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotational movement and enhanced load distribution. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing system for reliable performance. The wheel measures 3.94 inches in diameter, and the caster has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs.

3.94 in
5.43 in
220 lb
3.94 in
5.43 in
220 lb
Swivel caster 3.94 in
Galea
5070PJH100P60-90X70 7035/7042/7035/7035

The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel assembly consists of a 3.94-inch diameter wheel with a polypropylene body and thermoplastic rubber tread material, utilizing a plain bearing system for consistent rolling performance. The caster has an overall height of 5.47 inches, providing appropriate clearance for various applications. Load specifications include a static capacity of 440.92 lb and a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, making it suitable for care beds, catering carts and meal delivery systems, and shower chairs where reliable mobility and load-bearing performance are essential.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb